HUBBELL
Image of YGHHA292NG1 YGHHA292NG1 Compression Grounding Lug, 4/0 AWG Cu, 2-Hole, 1/2" Stud
Image of YGHHA292NG1 YGHHA292NG1 Compression Grounding Lug, 4/0 AWG Cu, 2-Hole, 1/2" Stud

YGHHA292NG1 Compression Grounding Lug, 4/0 AWG Cu, 2-Hole, 1/2" Stud

Brand: Burndy

Catalog ID: YGHHA292NG1

Product details

General

Catalog Number

YGHHA292NG1

Connector Type

Terminal

Material

Copper

Plated

Y

Plating Type

Tin

Type

Terminals

UPC

781810415580

Conductor Related

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

2900

Resources and downloads