HUBBELL
Image of YGHHC34C26 YGHHC34C26 Compression Grounding C-TAP Connector

YGHHC34C26 Compression Grounding C-TAP Connector

Brand: Burndy

Catalog ID: YGHHC34C26

Compression ground connector, Material: Copper, Range Run: 300 Kcmil-500 Kcmil or 3/4" Rod, Tap: 6 SOL-2/0 STR

  • Double Figure C Connector, C-Shaped opening permits two continuous parallel cables into conductor groove
  • Qualified to IEEE-837 2014
  • Prefilled with PENETROX compound and strip sealed

General

Application

Cable to Cable or Cable to Ground Rod Applications

Catalog Number

YGHHC34C26

Connector Type

Tap

Construction Material - Main

Copper

Die Index

1011

EU RoHS Indicator

Contact Manufacturer

Material

Copper

Plated

N

Sub Brand

Connector

Trade Name

HYTAPâ„¢

Type

Taps

UPC

621945456259

UPC 14 Digit GTIN

00621945456259

Dimensions

Dimension - Height mm

0 mm

Package Height

Package Length

Package Weight

Package Width

Width

2.13 in

Conductor Related

Conductor - Copper Solid Tap Range

6 Solid - 2/0 Solid

Conductor - Copper Str Run Range

300 - 500 kcmil

Conductor - Copper Str Tap Range

6 Stranded - 2/0 Stranded

Conductor - Rod Run Range

3/4" Rod

Certifications And Compliance

Certification - CSA Approved

[Delete]

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • UL 467
  • IEEE 837
  • IEEE 837 2014 Qualified
  • UL 486A-486B

Standards - Industry Standards Met

UL467;IEEE 837;IEEE 837 2014 Qualified;UL 486A-486B

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Tap

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

2400