HUBBELL
YGHP29C26 Fig.6 Ground Conn, Cu Wire/Rod Run to Cu Wire Tap
Image of YGHP29C26 YGHP29C26 Fig.6 Ground Conn, Cu Wire/Rod Run to Cu Wire Tap
Image of YGHP29C26 YGHP29C26 Fig.6 Ground Conn, Cu Wire/Rod Run to Cu Wire Tap
play
3D View
play
360 View
+2
Image of YGHP29C26 YGHP29C26 Fig.6 Ground Conn, Cu Wire/Rod Run to Cu Wire Tap

YGHP29C26 Fig.6 Ground Conn, Cu Wire/Rod Run to Cu Wire Tap

Brand: Burndy

Catalog ID: YGHP29C26

Cu Compression Ground Rod Connector, 1/0 Str - 2/0 str, 1/2" - 5/8" Rod Dia.

  • Irreversible compression ground tap can be used as a tap connector or as a tap splice connector
  • UL467 Listed
  • Acceptable for direct burial in earth and concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial In Earth And Concrete

Catalog Number

YGHP29C26

Connector Type

Tap

Die Index

997

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

1

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Product Type

Compression

Sub Brand

HYTAP

Trade Name

HYTAP™

Type

Taps

UPC

781810220931

UPC 14 Digit GTIN

00781810220931

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - Height mm

0 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Run

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Run Range

1/0 -250 kcmil

Conductor - Copper Str Tap

1/0 ;2/0 AWG

Conductor - Copper Str Tap Range

1/0 -2/0 AWG

Conductor - Rebar Run

3 ;4

Conductor - Rebar Run Range

3 -4

Conductor - Rod Run

1/2 in;5/8 in

Conductor - Rod Run Range

1/2 in-5/8 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

7350