HUBBELL
YGHP29C29 Figure 6 Compression Grounding Connector, 1/0 Str-250 kcmil, 1/2"-5/8" Rod, 3/8"-1/2" Rebar Run, 3/0 Str-250 kcmil Tap
Image of YGHP29C29 YGHP29C29 Figure 6 Compression Grounding Connector, 1/0 Str-250 kcmil, 1/2"-5/8" Rod, 3/8"-1/2" Rebar Run, 3/0 Str-250 kcmil Tap
Buy America(n) Qualified

YGHP29C29 Figure 6 Compression Grounding Connector, 1/0 Str-250 kcmil, 1/2"-5/8" Rod, 3/8"-1/2" Rebar Run, 3/0 Str-250 kcmil Tap

Brand: Burndy

Catalog ID: YGHP29C29

Cu Compression Ground Rod Connector, 3/0 Str - 250 Kcmil, 1/2" - 5/8" Rod Dia.

  • Irreversible compression ground tap can be used as a tap connector or as a tap splice connector
  • UL467 Listed
  • Acceptable for direct burial in earth and concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial In Earth And Concrete

Catalog Number

YGHP29C29

Connector Type

Tap

Die Index

997

EU RoHS Indicator

Yes

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

1

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYTAP

Trade Name

HYTAP™

Type

Taps

UPC

781810220948

UPC 14 Digit GTIN

00781810220948

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - Height mm

0 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Run

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Run Range

1/0 -250 kcmil

Conductor - Copper Str Tap

3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Tap Range

3/0 AWG-250 kcmil

Conductor - Rebar Run

3 ;4

Conductor - Rebar Run Range

3 -4

Conductor - Rod Run

1/2 in;5/8 in

Conductor - Rod Run Range

1/2 in-5/8 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

30

Minimum Pack Quantity

1

Pallet Quantity

9800