HUBBELL
YGHR29C34 Figure 8 Compression Ground Rod Connector
Image of YGHR29C34 YGHR29C34 Figure 8 Compression Ground Rod Connector
Image of YGHR29C34 YGHR29C34 Figure 8 Compression Ground Rod Connector

YGHR29C34 Figure 8 Compression Ground Rod Connector

Brand: Burndy

Catalog ID: YGHR29C34

Ground Rod Figure 8 Tap Conn., 4/0 Str-250 kcmil, 3/4" Ground Rod, UL 467 Listed, Direct Burial in earth or concrete, prefilled with oxide inhibitor

  • High torque strength ground rod connector accepts a wide range of copper conductors to ground rod
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial In Earth Or Concrete

Catalog Number

YGHR29C34

Connector Type

Tap

Die Index

998;1012

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

1

Plated

No

Plating Type

Unplated

Precrimp Die

UPRECRIMP58

Prefilled Oxide Inhibitor

Y

Product Type

Compression

Sub Brand

HYGROUND, HYTAIL

Trade Name

HYTAIL™

Type

Taps

UPC

781810220757

UPC 14 Digit GTIN

00781810220757

Dimensions

Dimension - B Length fraction

22/25 in

Dimension - B Length inch

0.88 in

Dimension - Ground Rod Size

3/4

Dimension - Height fraction

2-15/79 in

Dimension - Height inch

2.19 in

Dimension - Height mm

55.6 mm

Dimension - L Length Overall mm

22 mm

Dimension - Length Overall inch

0.88 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

4/0 AWG - 250 kcmil

Conductor - Rod Size

3/4 in

Conductor - Rod Size Range

3/4 in

Conductor Type

  • CU C Str-Size A
  • Rod-Size B

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • IEEE 837

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

4440