HUBBELL
YGHR4C34 Figure 8 Compression Ground Rod Connector
Image of YGHR4C34 YGHR4C34 Figure 8 Compression Ground Rod Connector

YGHR4C34 Figure 8 Compression Ground Rod Connector

Brand: Burndy

Catalog ID: YGHR4C34

HYTAIL™ Ground Rod Figure 8 Compression Tap Connector.

  • High torque strength ground rod connector accepts a wide range of copper conductors to ground rod
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGHR4C34

Connector Type

Tap

Material

Copper

Plated

N

Plating Type

Unplated

Trade Name

HYTAIL™

Type

Taps

UPC

781810423745

UPC 14 Digit GTIN

00781810423745

Dimensions

Dimension - Height mm

0 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Type

  • CU C Str-Size A
  • Rod-Size B

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • IEEE 837

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Tap

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

2960