
Brand: Burndy
Catalog ID: YGHS28TN
Catalog Number
YGHS28TN
Connector Type
Terminal
Die Index
17
Material
Copper
Physical Attribute - Number of Crimps Required
2
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLINK™
Type
Splices
UPC
781810110737
UPC 14 Digit GTIN
00781810110737
Dimension - B Length fraction
1-1/6 in
Dimension - B Length inch
1.18 in
Dimension - L Length Overall mm
66 mm
Dimension - Length Overall inch
2.59 in
Dimension - Outside Diameter inch
0.89 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
Standards - Industry Standards Met
UL467;UL 486A-486B;IEEE 837
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Terminal
Physical Attribute - Number of Crimps Required
2
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
3840