HUBBELL
Image of YSH3939 YSH3939 Compression H-Tap Connector

YSH3939 Compression H-Tap Connector

Brand: Burndy

Catalog ID: YSH3939

Copper Split Compression Wye Tap Connector, 750-350 (550-500) (Tap), Provides maximum design and installation flexibility.

  • Accommodates a wide range of Run/Tap Copper cable combinations including both flexible and code combinations allowing maximum flexibility
  • Tap grooves function independently from each other, use of one tap is required, balance may be used or left empty

General

Application

For High Voltage (15 KV) Power Cables With Copper Conductors

Catalog Number

YSH3939

Color Code

Yellow

Connector Type

H-Tap

Die Index

KR

EU RoHS Indicator

Yes

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

CRIMPIT

Trade Name

CRIMPIT™

Type

Taps

UPC

781810036983

UPC 14 Digit GTIN

00781810036983

Dimensions

Dimension - Height inch

2.97 in

Dimension - Height mm

75.4 mm

Dimension - Length Overall inch

3.00 in

Dimension - Strip Length inch

1 1/2

Dimension - Width inch

1.50 in

Dimension - Width mm

38 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Run

500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil

Conductor - Copper Str Run Range

500-750 kcmil

Conductor - Copper Str Tap

350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil

Conductor - Copper Str Tap Range

350 kcmil-750 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

H-Tap

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

1200