HUBBELL
Image of YSHG4429 YSHG4429 Compression H-Tap Connector

YSHG4429 Compression H-Tap Connector

Brand: Burndy

Catalog ID: YSHG4429

Copper Compression Double H- Tap Connector, 2 AWG - 250 kcmil (Tap), #8 & #9 Rebar/ 1" Ground Rod.

  • UL467 Listed
  • Suitable for direct burial in earth or concrete
  • High conductivity copper extrusion minimizes resistance and eliminates corrosion due to dissimilar metals
  • Grooves are prefilled with PENETROXâ„¢ E2 oxide inhibitor and individually sealed inhibiting moisture and contaminants

General

Application

For Direct Burial In Earth Or Concrete

Catalog Number

YSHG4429

Connector Type

H-Tap

Die Index

KR

EU RoHS Indicator

Yes

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

CRIMPIT

Trade Name

HYGROUND®

Type

Taps

UPC

781810128657

UPC 14 Digit GTIN

00781810128657

Dimensions

Dimension - Height mm

0 mm

Dimension - Length Overall inch

2.44 in

Dimension - Width inch

3.22 in

Dimension - Width mm

82 mm

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Str Tap

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Tap Range

2 AWG-250 kcmil

Conductor - Rebar Run

8 ;9

Conductor - Rebar Run Range

8 -9

Conductor - Rod Run

1 in

Conductor - Rod Run Range

1 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 467, Direct Burial

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

H-Tap

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

1440