HUBBELL
Image of 600451600000 600451600000 Exothermic Mold

600451600000 Exothermic Mold

Brand: Burndy

Catalog ID: 600451600000

600451600000 Exothermic Mold

  • Made from high quality graphite
  • Molds light from the top at any angle, reducing splatter, and prolonging mold life
  • EZ Lite lid reduces emissions by 50% or more and points exhaust away from the user

General

Catalog Number

600451600000

Type

Molds

UPC

621945625211

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600