HUBBELL
BCS9
BCS9

B5331, Horizontal through Cable to Horizontal Steel Surface

Brand:

Burndy

Catalog ID:

B5331

Horizontal Through Cable to Horizontal Steel Surface (on surface) Mold.

Product details

General

UPC

781810388969

UPC 12 Digit

7818103889699

Conductor Related

Conductor - Copper Str Size

2/0 AWG

Conductor - Copper Str Size Range

2/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads