HUBBELL
Image of N70-10-1 N70-10-1 Neutral Bar Copper Mechanical
Image of N70-10-1 N70-10-1 Neutral Bar Copper Mechanical

N70-10-1 Neutral Bar Copper Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: N70-10-1

Copper Neutral Connectors, type: N, Wire range-Line: 4-14 mm, circuit: 6-14 mm, No. of taps: 8. Use with copper conductors Only. Copper neutral connectors are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish.

Copper Neutral Connectors,type: N,Wire range-Line: 4-14 mm, circuit: 6-14 mm, No. of taps: 8. Use with copper conductors Only. Copper neutral connectors are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish.

  • Easy to install

Product details

General

Catalog Number

N70-10-1

Material

Copper

UPC

192663024629

Resources and downloads