HUBBELL
Copper Neutral Connectors,type: N,Wire range-Line: 4-14 mm, circuit: 6-14 mm, No. of taps: 6.
Image of N70-8-1 Copper Neutral Connectors,type: N,Wire range-Line: 4-14 mm, circuit: 6-14 mm, No. of taps: 6.

Copper Neutral Connectors,type: N,Wire range-Line: 4-14 mm, circuit: 6-14 mm, No. of taps: 6.

Brand: Connector Mfg. Co. (CMC)

Catalog ID: N70-8-1

Copper Neutral Connectors,type: N,Wire range-Line: 4-14 mm, circuit: 6-14 mm, No. of taps: 6. Use with copper conductors Only. Copper neutral connectors are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish.

Copper Neutral Connectors,type: N,Wire range-Line: 4-14 mm, circuit: 6-14 mm, No. of taps: 14. Use with copper conductors Only. Copper neutral connectors are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish.

Easy to install

General

Catalog Number

N70-8-1

Material

Copper

UPC

192663024612

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0.117 lb

Package Width

0 in