HUBBELL
Image of NA-300 Aluminum Neutral Bars, Type: NA, conductor range: 300 AWG-6 AWG.Al/Cu Rated

Aluminum Neutral Bars, Type: NA, conductor range: 300 AWG-6 AWG.Al/Cu Rated

Brand: Connector Mfg. Co. (CMC)

Catalog ID: NA-300

Aluminum Neutral Bars, Type: NA, conductor range: 300 AWG-6 AWG. Al/Cu Rated. CMC® Aluminum Neutral Bars are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Only a screwdriver or Allen wrench is needed for assembly.

Aluminum Neutral Bars, Type: NA, conductor range: 1/0 AWG-14 AWG.Al/Cu Rated.CMC® Aluminum Neutral Bars are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Only a screwdriver or allen wrench is needed for assembly.

Dual Rated

General

Catalog Number

NA-300

Material

Aluminum

Dimensions

Height

1.16 in

Width

0.97 in

Conductor Related

Conductor - Copper Str Size Range

300 Kcmil-6 AWG