PTAC Air Deflector, 30.0 in. Inside Dimension
Request a Quote
Brand:
TayMac
Catalog ID:
DF30
PTAC Air Deflector, 30.0 in. Inside Dimension
Heavy duty polystyrene
30 in. inside dimension
Includes 15 adapter wedges for precision installation
Includes mounting hardware
Product details
Resources and downloads
Product details
General
Color
Clear
EU RoHS Indicator
Contact Manufacturer
Material
Plastic
UPC
092326112895
Dimensions
Dimensions
6 in x 30.5 in x 7.5 in
Height
7.5 in
Length
6 in
Weight
1.875 lb
Width
30.5 in
Width Inside
30 in
Logistics
Carton Quantity
4
Minimum Pack Quantity
4
Pallet Quantity
100
Resources and downloads
Specifications
DF30
Catalogs
Download All
Wallplates and HVAC E1-E26
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Weatherproof Boxes, Covers & Lighting D1-D50
Installation Manuals
Clear Plastic Air Deflector Installation Instructions
Sales Drawings
DF30
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions