HUBBELL
38CX75HSSBUSABULK, 3/8" x 3/4" Hex Bolt, Stainless Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

38CX75HSSBUSABULK, 3/8" x 3/4" Hex Bolt, Stainless Steel

Brand: Burndy

Catalog ID: 38CX75HSSBUSABULK

3/8 x 3/4 Stainless Steel Bolt.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

38CX75HSSBUSABULK

Material

Stainless Steel

UPC

781810337578

Dimensions

Dimension - Bolt Size fraction

3/8

Length

0.75 in

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1