
Brand: Burndy
Catalog ID: 38X200HSSB
Catalog Number
38X200HSSB
Material
STAINLESS STEEL
UPC
621945434868
UPC 14 Digit GTIN
00621945434868
Dimension - B Length fraction
2 in
Dimension - B Length inch
2 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38 in
Dimension - Length Overall inch
2 in
Dimension - Thread Size
3/8-16
Dimension - Threads per inch
16
Dimensions
2 in x 0.38 in x 0.268 in
Height
0.268 in
Length
2 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.38 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Minimum Pack Quantity
1