HUBBELL
38X225OSBBOX, 3/8" x 2-1/4" Oval Shank Bolt
Image of 38X225OSBBOX 38X225OSBBOX, 3/8" x 2-1/4" Oval Shank Bolt

38X225OSBBOX, 3/8" x 2-1/4" Oval Shank Bolt

Brand: Burndy

Catalog ID: 38X225OSBBOX

3/8 x 2.25 Oval Shank Bolt.

  • Prevents Rotation
  • Increased Stability
  • Reduces wear and tear on the hole and bolt
  • Improved load distribution and specified application fit

General

Catalog Number

38X225OSBBOX

Connector Type

Bolt - Oval Shank

Installation Torque Recommended in-lb

240 LBS/in

Material

SILICON BRONZE

UPC

781810362013

UPC 14 Digit GTIN

00781810362013

Dimensions

Dimension - B Length fraction

2-1/4 in

Dimension - B Length inch

2.25 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.375 in

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Dimensions

2.25 in x 0.38 in x 0.268 in

Height

0.268 in

Length

2.25 in

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Configuration

Connector Type

Bolt - Oval Shank

Logistics

Minimum Pack Quantity

1