text.skipToContent text.skipToNavigation

38X300HSSB

by Burndy 

Catalog ID: 38X300HSSB

3/8 x 3.00 Stainless Steel Bolt

Product Details

Dimensions

Dimension - B Length fraction 3 in
Dimension - B Length inch 3 in
Dimension - Bolt Size fraction 3/8 in
Dimension - Bolt Size inch 0.38 in
Dimension - Length Overall inch 3 in
Dimension - Thread Size 3/8-16
Dimension - Threads per inch 16

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings