

Brand: Burndy
Catalog ID: 38X350HEBBOX
Catalog Number
38X350HEBBOX
Connector Type
Bolt - Hex
Installation Torque Recommended in-lb
240 LBS/in
Material
Silicon Bronze
Product Family
Hardware/Inhibitors/Sealants>Silicon Bronze>Nuts, Bolts, Flat Washers, U-Bolts, Kits
Product Type
Bolt
Trade Name
DURIUM™
UPC
781810011546
UPC 14 Digit GTIN
00781810011546
Dimension - B Length fraction
3-1/2 in
Dimension - B Length inch
3.5 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.375 in
Dimension - Thread Size
3/8-16
Dimension - Threads per inch
16
Dimensions
3.5 in x 0.38 in x 0.268 in
Height
0.268 in
Length
3.5 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.38 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
240 LBS/in
Connector Type
Bolt - Hex
Carton Quantity
50
Minimum Pack Quantity
50
Pallet Quantity
19200