HUBBELL
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
Buy America(n) Qualified

38X400HEBBOX, 3/8" x 4" Hex Bolt, Silicon Bronze

Brand: Burndy

Catalog ID: 38X400HEBBOX

Silicon Bronze Hexagonal Head Bolt, 4.00 IN L, 3/8 IN-16 Thread Size.

  • DURIUMâ„¢ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

38X400HEBBOX

Connector Type

Bolt - Hex

Installation Torque Recommended in-lb

240 LBS/in

Material

SILICON BRONZE

Trade Name

DURIUMâ„¢

UPC

781810011553

UPC 14 Digit GTIN

00781810011553

Dimensions

Dimension - B Length fraction

4 in

Dimension - B Length inch

4 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.375 in

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

19200

Resources and downloads