Brand: Burndy
Catalog ID: 38X75HEBET
Catalog Number
38X75HEBET
Connector Type
Bolt - Hex
Installation Torque Recommended in-lb
240 LBS/in
Material
SILICON BRONZE
Trade Name
DURIUMâ„¢
UPC
781810142998
UPC 14 Digit GTIN
00781810142998
Dimension - B Length fraction
3/4 in
Dimension - B Length inch
0.75 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.375 in
Dimension - Thread Size
3/8-16
Dimension - Threads per inch
16
Dimensions
0.75 in x 0.38 in x 0.268 in
Height
0.268 in
Length
0.75 in
Width
0.38 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
240 LBS/in
Connector Type
Bolt - Hex
Minimum Pack Quantity
500