MY LISTS
HUBBELL
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

38X75HSSBUSA, 3/8" x 3/4" Hex Bolt, Stainless Steel

Brand: Burndy

Catalog ID: 38X75HSSBUSA

3/8 x .75 Stainless Steel Bolt.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

38X75HSSBUSA

Connector Type

Bolt - Hex

Installation Torque Recommended in-lb

240 LBS/in

Material

STAINLESS STEEL

UPC

781810338520

UPC 14 Digit GTIN

00781810338520

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38 in

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Dimensions

0.75 in x 0.38 in x 0.268 in

Height

0.268 in

Length

0.75 in

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Configuration

Connector Type

Bolt - Hex

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

46400