HUBBELL
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

44X150HEBBOX, 7/16" x 1-1/2" Hex Bolt, Silicon Bronze

Brand: Burndy

Catalog ID: 44X150HEBBOX

Silicon Bronze Hexagonal Head Bolt, 1-1/2 IN L, 7/16 IN-14 Thread Size.

  • DURIUMâ„¢ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

44X150HEBBOX

Connector Type

Bolt - Hex

Material

SILICON BRONZE

Trade Name

DURIUMâ„¢

UPC

781810011584

UPC 14 Digit GTIN

00781810011584

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.5 in

Dimension - Bolt Size fraction

7/16

Dimension - Bolt Size inch

0.438 in

Dimension - Thread Size

7/16-14

Dimension - Threads per inch

14

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

19600

Resources and downloads