HUBBELL
50X100HEBET, 1/2" x 1" Hex Bolt, Silicon Bronze
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X100HEBET, 1/2" x 1" Hex Bolt, Silicon Bronze

Brand: Burndy

Catalog ID: 50X100HEBET

1/2 x 1.00 Electro Tin Plated Hex Bolt.

  • Tin Plated DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

50X100HEBET

Connector Type

Bolt - Hex

Installation Torque Recommended in-lb

480 LBS/in

Material

Silicon Bronze

Trade Name

DURIUM™

UPC

781810079041

UPC 14 Digit GTIN

00781810079041

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

1 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Length

1 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Configuration

Connector Type

Bolt - Hex

Logistics

Carton Quantity

200

Minimum Pack Quantity

200

Pallet Quantity

23200