HUBBELL
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X150HGSB, 1/2" x 1-1/2" Hex Bolt, Galvanized Steel

Brand: Burndy

Catalog ID: 50X150HGSB

1/2 x 1.50 Galvanized Steel Hex Bolt.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

General

Catalog Number

50X150HGSB

Material

GALVANIZED STEEL

UPC

781810000199

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.5 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.50 in

Dimension - Length Overall inch

1.5 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Dimensions

1.5 in x 0.5 in x 0.364 in

Height

0.364 in

Length

1.5 in

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

NC

UL Listed

No

Logistics

Minimum Pack Quantity

1