HUBBELL
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
Buy America(n) Qualified

50X150HSSBBOX, 1/2" x 1-1/2" Hex Bolt, Stainless Steel

Brand: Burndy

Catalog ID: 50X150HSSBBOX

Stainless Steel Hexagonal Head Bolt, 1-1/2 IN L, 1/2 IN-13 Thread Size.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

50X150HSSBBOX

Connector Type

Bolt - Hex

Installation Torque Recommended in-lb

480 LBS/in

Material

STAINLESS STEEL

UPC

781810216002

UPC 14 Digit GTIN

00781810216002

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.5 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1

Pallet Quantity

96000

Resources and downloads