HUBBELL
50X175HEBET, 1/2" x 1-3/4" Hex Bolt, Silicon Bronze, Tin Plated
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X175HEBET, 1/2" x 1-3/4" Hex Bolt, Silicon Bronze, Tin Plated

Brand: Burndy

Catalog ID: 50X175HEBET

1/2 x 1.75 Electro Tin Plated Hex Bolt.

  • Tin Plated DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

50X175HEBET

Material

SILICON BRONZE

UPC

781810090039

Dimensions

Dimension - Bolt Size fraction

1/2

Dimensions

1.75 in x 0.5 in x 0.364 in

Height

0.364 in

Length

1.75 in

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1