HUBBELL
50X200HEBET, 1/2" x 2" Hex Bolt, Silicon Bronze, Tin Plated
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X200HEBET, 1/2" x 2" Hex Bolt, Silicon Bronze, Tin Plated

Brand: Burndy

Catalog ID: 50X200HEBET

1/2 x 2.00 Electro Tin Plate Hex Bolt.

  • Tin Plated DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

50X200HEBET

Material

SILICON BRONZE

UPC

781810214121

Dimensions

Dimension - B Length fraction

2 in

Dimension - B Length inch

2 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.50 in

Dimension - Length Overall inch

2 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Dimensions

2 in x 0.5 in x 0.364 in

Height

0.364 in

Length

2 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1