HUBBELL
50X275HAB, 1/2" x 2-3/4" Hex Bolt, Aluminum
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X275HAB, 1/2" x 2-3/4" Hex Bolt, Aluminum

Brand: Burndy

Catalog ID: 50X275HAB

1/2 x 2.75 Aluminum Hex Bolt.

Aluminum hardware finished with anodic coating

General

Catalog Number

50X275HAB

Material

ALUMINUM

UPC

781810132814

Dimensions

Dimension - B Length fraction

2-3/4 in

Dimension - B Length inch

2.75 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.50 in

Dimension - Length Overall inch

2.75 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Dimensions

2.75 in x 0.5 in x 0.364 in

Height

0.364 in

Length

2.75 in

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1