Brand: Burndy
Catalog ID: 50X350HSSBBOX
Catalog Number
50X350HSSBBOX
Connector Type
Bolt - Hex
Installation Torque Recommended in-lb
480 LBS/in
Material
STAINLESS STEEL
UPC
781810361184
UPC 14 Digit GTIN
00781810361184
Dimension - B Length fraction
3-1/2 in
Dimension - B Length inch
3.5 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5 in
Dimension - Thread Size
1/2-13
Dimension - Threads per inch
13
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
11600