HUBBELL
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

62X350HGSB, 5/8" x 3-1/2" Hex Bolt, Galvanized Steel

Brand: Burndy

Catalog ID: 62X350HGSB

5/8 x 3.50 Galvanized Steel Hex Bolt.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

General

Catalog Number

62X350HGSB

Material

GALVANIZED STEEL

UPC

781810435571

Dimensions

Dimension - Bolt Size fraction

5/8

Length

3.5 in

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1