HUBBELL
75X600HGSB, 3/4" x 6" Hex Bolt, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

75X600HGSB, 3/4" x 6" Hex Bolt, Galvanized Steel

Brand: Burndy

Catalog ID: 75X600HGSB

3/4 x 6.00 Galvanized Steel Hex Bolt.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

General

Catalog Number

75X600HGSB

Material

GALVANIZED STEEL

UPC

781810536735

Dimensions

Dimension - B Length fraction

6 in

Dimension - B Length inch

6 in

Dimension - Bolt Size fraction

3/4

Dimension - Bolt Size inch

0.75 in

Dimension - Length Overall inch

6 in

Dimension - Thread Size

3/4-10

Dimension - Threads per inch

10

Length

6 in

Width

0.75 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1