38CX200HSSBUSABULK, 3/8" x 2" Hex Bolt, Stainless Steel
Request a Quote
Brand:
Burndy
Catalog ID:
38CX200HSSBUSABULK
Prop 65 Notice
3/8 x 2.00 Stainless Steel Bolt.
Product details
Resources and downloads
Product details
General
Material
STAINLESS STEEL
UPC
781810331200
Dimensions
Dimension - Bolt Size fraction
3/8
Certifications And Compliance
Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
Download All
38CX200HSSBUSABULK Specification Sheet
BURNDY_38CX200HSSBUSABULK_Specsheet
Catalogs
Full Line BURNDY Catalog