HUBBELL
75X900HEB, 3/4" x 9" Hex Bolt, Silicon Bronze
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

75X900HEB, 3/4" x 9" Hex Bolt, Silicon Bronze

Brand: Burndy

Catalog ID: 75X900HEB

3/4 x 9.00 Silicon Bronze Hex Bolt.

  • DURIUMâ„¢ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

75X900HEB

Material

SILICON BRONZE

UPC

781810545270

Dimensions

Dimension - B Length fraction

9 in

Dimension - B Length inch

9 in

Dimension - Bolt Size fraction

3/4

Dimension - Bolt Size inch

0.75 in

Dimension - Length Overall inch

9 in

Dimension - Thread Size

3/4-10

Dimension - Threads per inch

10

Length

9 in

Width

0.75 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1