HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

38X150HEBET, 3/8" x 1-1/2" Hex Bolt, Silicon Bronze, Tin Plated

Brand:

Burndy

Catalog ID:

38X150HEBET

3/8 x 1.50 Electro Tin Plated Bolt.

Product details

General

Connector Type
Bolt - Hex
Installation Torque Recommended in-lb
240 LBS/in
Material
SILICON BRONZE
Trade Name
DURIUMâ„¢
UPC
781810158920
UPC 12 Digit
7818101589200

Dimensions

Dimension - B Length fraction
1-1/2 in
Dimension - B Length inch
1.5 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.375 in
Dimension - Thread Size
3/8-16
Dimension - Threads per inch
16

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
500
Minimum Pack Quantity
1
Pallet Quantity
30000

Resources and downloads