HUBBELL
62X300HSSBBOX, 5/8" x 3" Hex Bolt, Stainless Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

62X300HSSBBOX, 5/8" x 3" Hex Bolt, Stainless Steel

Brand: Burndy

Catalog ID: 62X300HSSBBOX

5/8 x 3.00 Stainless Steel Hex Bolt.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

62X300HSSBBOX

Connector Type

Bolt - Hex

Material

Stainless Steel

UPC

781810361177

UPC 14 Digit GTIN

00781810361177

Dimensions

Dimension - B Length fraction

3 in

Dimension - B Length inch

3 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.625 in

Dimension - Thread Size

5/8-11

Dimension - Threads per inch

11

Length

3 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Bolt - Hex

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

9800