HUBBELL
62X450HSSB, 5/8" x 4-1/2" Hex Bolt, Stainless Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

62X450HSSB, 5/8" x 4-1/2" Hex Bolt, Stainless Steel

Brand: Burndy

Catalog ID: 62X450HSSB

5/8 x 4.50 Stainless Steel Hex Bolt.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

62X450HSSB

Material

STAINLESS STEEL

UPC

781810435656

Dimensions

Dimension - Bolt Size fraction

5/8

Length

4.5 in

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1