HUBBELL
Image of 50HSSNUSA 50HSSNUSA, 1/2" Hex Nut, Stainless Steel

50HSSNUSA, 1/2" Hex Nut, Stainless Steel

Brand: Burndy

Catalog ID: 50HSSNUSA

Hexagonal nuts, Thread Size: 1/2-13, Material: Stainless Steel,Bolt Size: .5 in.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

50HSSNUSA

Connector Type

Nut

Installation Torque Recommended in-lb

480 LBS/in

Material

Stainless Steel

UPC

781810330432

UPC 14 Digit GTIN

00781810330432

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Configuration

Connector Type

Nut

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

89100