HUBBELL
Image of 25CHENBOX100 25CHENBOX100, 1/4" Silicon Bronze Hex Nut

25CHENBOX100, 1/4" Silicon Bronze Hex Nut

Brand: Burndy

Catalog ID: 25CHENBOX100

Silicon Bronze, 1/4-20 Thread Size, Hexagonal nuts.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

25CHENBOX100

Connector Type

Nut

Installation Torque Recommended in-lb

80 LBS/in

Material

Silicon Bronze

Trade Name

DURIUM™

UPC

781810376102

UPC 14 Digit GTIN

00781810376102

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25 in

Dimension - Outside Diameter inch

0.44 in

Dimension - Thread Size

1/4 - 20

Dimension - Threads per inch

20

Dimensions

0.438 in x 0.505 in x 0.226 in

Height

0.226 in

Length

0.438 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.505 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

80 LBS/in

Configuration

Connector Type

Nut

Logistics

Carton Quantity

1

Minimum Pack Quantity

1