
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC48422003
Application
Catalog Number
HC48422003
Item Type
Arc Suppressor
Type
Arc Supressor
Dimensions
3.08 in x 3 in x 1.36 in
Height
1.36 in
Length
3.08 in
Weight
0.2 lb
Width
3 in
Load Current Maximum
1
Maximum Current Rating Amps Continuous
1