HUBBELL
Image of PWA115 PWA115 | Allen Bradley PW Series Replacement Braking Module
Image of PWA115 PWA115 | Allen Bradley PW Series Replacement Braking Module
Image of PWA115 PWA115 | Allen Bradley PW Series Replacement Braking Module

PWA115 | Allen Bradley PW Series Replacement Braking Module

Brand: Powerohm Resistors

Catalog ID: PWA115

Allen Bradley PW Series Braking Module, 1.25 Ohms, 115 A, 240 V

  • Turn On Voltage - 375 Volts
  • Standard Crow Bar

Product details

General

Catalog Number

PWA115

Peak Current

300

Resistance Ohms

1.25 Ohm

Series

PW - Rockwell 9 to 1200 Amps

System Voltage

240 V

Electrical Ratings

Current / Amperage Rating

115 A

Maximum Current Rating Amps Continuous

115

Voltage Rating Description

240 V

Resources and downloads

Specifications

Installation Manuals