HUBBELL
Image of PWA115NC PWA115NC | Allen Bradley PW Series Replacement Braking Module

PWA115NC | Allen Bradley PW Series Replacement Braking Module

Brand: Powerohm Resistors

Catalog ID: PWA115NC

Allen Bradley PW Series Braking Module, 1.88 Ohms, 115 A, 240 V

Turn On Voltage - 375 Volts

General

Catalog Number

PWA115NC

Peak Current

200

System Voltage

240 V

Electrical Ratings

Maximum Current Rating Amps Continuous

115

Peak Current

200

System Voltage

240 V