HUBBELL
Image of PWA450NC PWA450NC | Allen Bradley PW Series Replacement Braking Module

PWA450NC | Allen Bradley PW Series Replacement Braking Module

Brand: Powerohm Resistors

Catalog ID: PWA450NC

Allen Bradley PW Series Braking Module, 0.63 Ohms, 450 A, 240 V

Turn On Voltage - 375 Volts

General

Catalog Number

PWA450NC

Peak Current

600

System Voltage

240 V

Electrical Ratings

Maximum Current Rating Amps Continuous

450

Peak Current

600

System Voltage

240 V