HUBBELL
Image of PWA600NC PWA600NC | Allen Bradley PW Series Replacement Braking Module

PWA600NC | Allen Bradley PW Series Replacement Braking Module

Brand: Powerohm Resistors

Catalog ID: PWA600NC

Allen Bradley PW Series Braking Module, 0.42 Ohms, 600 A, 240 V

Turn On Voltage - 375 Volts

General

Catalog Number

PWA600NC

Peak Current

900

System Voltage

240 V

Electrical Ratings

Maximum Current Rating Amps Continuous

600

Peak Current

900

System Voltage

240 V