HUBBELL
Image of PWB035 PWB035 | Allen Bradley PW Series Replacement Braking Module

PWB035 | Allen Bradley PW Series Replacement Braking Module

Brand: Powerohm Resistors

Catalog ID: PWB035

Allen Bradley PW Series Braking Module, 35 A, 9 Ohms, 480 V

  • Compact Frame with High Current Capacity
  • Under Voltage Detection for Logic Supply
  • External or Internal Brake Enable Capability
  • Turn On Voltage:750
  • Standard Crow Bar:Standard

General

Catalog Number

PWB035

Material

Metal/Porcelain

Peak Current

100

System Voltage

480 V

Dimensions

Cubic Capacity

408.5 cu.in

Depth

8 in

Height

5.375 in

Weight

9 lb

Width

9.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

35

Peak Current

100

System Voltage

480 V