HUBBELL
Image of PWC150 PWC150 | Allen Bradley PW Series Replacement Braking Module

PWC150 | Allen Bradley PW Series Replacement Braking Module

Brand: Powerohm Resistors

Catalog ID: PWC150

Allen Bradley PW Series Braking Module, 150 A, 2.35 Ohms, 600 V

  • Common Mode Noise Filtration
  • Electronic Short Circuit Protection
  • Instantaneous Bus Over and Under Voltage Detection
  • Turn On Voltage:940
  • Standard Crow Bar:Standard

General

Catalog Number

PWC150

Peak Current

400

System Voltage

600 V

Dimensions

Depth

8.75 in

Length

12 in

Width

11.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

150

Peak Current

400

System Voltage

600 V