Brand: Powerohm Resistors
Catalog ID: PWC450NC
Catalog Number
PWC450NC
Peak Current
600
Resistance Ohms
1.57 Ohm
Series
PW - Rockwell 9 to 1200 Amps
System Voltage
600 V
Current / Amperage Rating
450 A
Maximum Current Rating Amps Continuous
450
Voltage Rating Description
600 V