HUBBELL
Image of PWD115NC PWD115NC | Allen Bradley PW Series Replacement Braking Module

PWD115NC | Allen Bradley PW Series Replacement Braking Module

Brand: Powerohm Resistors

Catalog ID: PWD115NC

Allen Bradley PW Series Braking Module, 5.45 Ohms, 115 A, 690 V

Turn On Voltage - 1090 Volts

General

Catalog Number

PWD115NC

Peak Current

200

System Voltage

690 V

Electrical Ratings

Maximum Current Rating Amps Continuous

115

Peak Current

200

System Voltage

690 V