HUBBELL
Image of PWD150NC PWD150NC | Allen Bradley PW Series Replacement Braking Module

PWD150NC | Allen Bradley PW Series Replacement Braking Module

Brand: Powerohm Resistors

Catalog ID: PWD150NC

Allen Bradley PW Series Braking Module, 3.64 Ohms, 150 A, 690 V

Turn On Voltage - 1090 Volts

General

Catalog Number

PWD150NC

Peak Current

300

System Voltage

690 V

Electrical Ratings

Maximum Current Rating Amps Continuous

150

Peak Current

300

System Voltage

690 V